IESNA:LM-63-2002
[TEST]P1302741
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2509-551-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS17R70W2N902750DE010 E3LDWW1H_5000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R70 optic, 5000K CCT AND, 90CRI , E3LDWW1H TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1063
TILT=NONE
1 -1 1 38 11 1 1 -0.25 -0.25 0
1 1 19.4
0 2 2.5 5 7.5 10 12.5 15 17.5 20
22.5 25 27.5 30 32.5 35 37.5 40 42.5 45
47.5 50 52.5 55 57.5 60 62.5 65 67.5 70
72.5 75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
763.2 761.4 761.4 747.5 726.7 700.6 669.3 631.1 592.8 551.1
509.4 467.6 429.4 392.9 356.4 323.4 295.5 264.2 234.7 210.4
189.5 170.4 151.2 133.9 118.2 102.6 86.9 71.3 57.4 45.2
31.3 22.6 15.6 8.7 5.2 1.7 0 0
763.2 761.4 759.7 747.5 726.7 700.6 667.6 631.1 592.8 549.4
507.6 467.6 429.4 391.2 356.4 323.4 297.3 266 234.7 210.4
189.5 170.4 151.2 133.9 118.2 102.6 86.9 73 59.1 45.2
31.3 22.6 15.6 8.7 5.2 1.7 0 0
763.2 761.4 759.7 747.5 726.7 700.6 667.6 631.1 591.1 551.1
509.4 469.4 429.4 391.2 356.4 323.4 300.8 267.7 234.7 212.1
191.2 170.4 151.2 133.9 118.2 102.6 86.9 73 59.1 45.2
31.3 22.6 15.6 8.7 5.2 1.7 0 0
763.2 761.4 759.7 747.5 726.7 700.6 667.6 632.8 592.8 552.8
511.1 471.1 429.4 392.9 358.1 326.8 299 266 236.4 213.8
191.2 172.1 151.2 133.9 118.2 102.6 86.9 73 59.1 45.2
31.3 22.6 13.9 8.7 3.5 1.7 0 0
763.2 761.4 759.7 747.5 728.4 702.3 669.3 632.8 594.6 554.6
512.8 472.9 432.9 396.4 359.9 330.3 299 267.7 239.9 215.6
193 172.1 153 133.9 118.2 102.6 86.9 73 59.1 45.2
31.3 20.9 13.9 8.7 3.5 1.7 0 0
763.2 761.4 759.7 747.5 728.4 702.3 671 634.5 596.3 556.3
514.6 474.6 436.4 399.8 365.1 333.8 300.8 271.2 241.6 217.3
194.7 173.8 153 135.6 118.2 100.8 86.9 73 59.1 45.2
31.3 20.9 12.2 7 3.5 0 0 0
763.2 761.4 759.7 747.5 728.4 704.1 671 636.3 598 558
519.8 478.1 439.8 403.3 368.6 335.5 302.5 272.9 245.1 219
196.4 173.8 153 135.6 118.2 102.6 86.9 73 59.1 45.2
31.3 20.9 12.2 7 3.5 0 0 0
763.2 761.4 759.7 747.5 728.4 702.3 671 636.3 599.8 561.5
521.5 481.6 443.3 406.8 370.3 339 306 274.7 246.9 220.8
196.4 175.6 154.7 135.6 118.2 102.6 88.7 74.8 59.1 45.2
31.3 20.9 12.2 5.2 1.7 0 0 0
763.2 761.4 759.7 749.3 730.2 702.3 672.8 638 601.5 563.3
523.3 483.3 445 408.5 373.8 342.5 309.4 276.4 248.6 222.5
198.2 175.6 154.7 135.6 118.2 102.6 88.7 74.8 60.8 45.2
33 20.9 12.2 5.2 1.7 0 0 0
763.2 761.4 761.4 747.5 730.2 704.1 672.8 638 601.5 563.3
523.3 485 446.8 410.3 375.5 342.5 309.4 278.2 248.6 222.5
199.9 175.6 154.7 135.6 118.2 102.6 88.7 74.8 60.8 45.2
33 20.9 12.2 5.2 1.7 0 0 0
763.2 759.7 759.7 747.5 728.4 704.1 672.8 639.8 601.5 563.3
526.8 485 446.8 412 375.5 342.5 309.4 278.2 248.6 222.5
198.2 175.6 154.7 135.6 118.2 102.6 88.7 74.8 60.8 46.9
33 20.9 10.4 5.2 1.7 0 0 0
